Product QMT-30
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033439Alternative order number : 33439
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488334390 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 94.35 g |
Technical Data
| Construction size | 45 x 40 x 64 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |

