Product MW08
Mounting Accessories
Mounting bracket
Order number: 6945008- Mounting bracket for M8 x1 threaded barrel sensors
- Stainless steel A2 1.4301 (AISI 304)

General data
EAN | 4047101246599 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 18 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 28.7 x 31.8 x 25.4 mm |
Housing diameter | Ø 8 mm |
Housing material | Metal, 1.4301 (AISI 304) |