Product DT06-2SG-S-2/TXL
LED Linear Light
In the Metal Housing
Order number: 3087906Alternative order number : 87906
- Cascadable
- Light beam: 145mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879068 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 260 g |

