Product BKM14-E01-20/S90
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3063004Alternative order number : 63004
- Cable, PVC, 2 m
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output

General data
| EAN | 662488630041 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 235.87 g |
Technical Data
| Cable length | 2.0 m |

