Product CMBSD8181-0
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634452- Female Ø 8 mm, straight, 3-pin, snap-on, with pull-off protection
- Male M8, straight, 3-pin
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS conform
- Protection class IP67
- Cable length: 0.3 m

General data
| EAN | 4047101522181 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 18 g |
Technical Data
| Application | Signal |
| Connector A | Female, Ø 8 mm, Straight |
| Number of pins | 3 |
| Housing material | Plastic, TPU |
| Current | 4 A |
| Approvals | cULus |

