Product PSGS4M-PSGS4M-4414-30M
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3802260Alternative order number : 802260
- Protection classes IP67 IP69K
- Cable, 2 m
- Colors: Green (COL 1), Red (COL 2), Yellow (COL 3)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488015688 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 187 g |
Technical Data
| Cable length | 2.0 m |

