Product EC-FSFDW4.54-0.5/16
Differential Pressure Sensor
With current output and PNP/NPN Transistor Switching Output
Output 2 Programmable as Switching Output
Order number: 6834127- Pressure monitoring in harsh industrial environments
- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- High-side switch
- Recessed pushbutton, keylock and password for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…2.5 bar diff.

General data
| EAN | 4047101431117 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1069 g |
Data Sheets
| German | 156 KB |
| English | 155 KB |
| French | 157 KB |
| Spanish | 156 KB |
| Czech | 156 KB |
| Dutch | 156 KB |
| Romanian | 156 KB |
| Russian | 204 KB |
| Polish | 157 KB |
| Chinese | 196 KB |
| Turkish | 157 KB |
Approval
Manual
| Operating Instructions PSD Differential Pressure Sensor | 751 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |

