Product SECHSKANTMUTTER M16X1.5. SW17
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836804- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…30 psi relative
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101424096 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

