Product  VS-M12-BK

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6628511
    • Female M12, straight, 4-pin
    • Stainless steel coupling nut/screw
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 35 m
#

General data

EAN 4047101316964
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1393 g

Technical Data

Connector A Female, M12 × 1, Straight, A-coded

Select Country

Turck worldwide

to top