Product  WSH4.4-10/TFG

Valve Connector, A Type

Extension Cable

Order number: 6606673
    • 2-pin + PE
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Protective component: Transil diode
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals and oils
    • UV and ozone resistance
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
#

General data

EAN 4047106166854
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 78 g

Technical Data

Application Signal
Design Extension Cable
Number of pins 2+PE, PE bridged
Protective component Transil diode
Display switch state LED, Yellow/yellow
Current 4 A
Cable diameter Ø  6.4 mm
Cable length 0.250 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP65, IP67, IP68

Mounting accessories

6831832

Select Country

Turck worldwide

to top