Product WKCV12T-20-RKCV12T/TFW
Set for I/O Communication via Profibus DPV1 in IP67
Order number: 1545107- A special software (function module) for integration in PLC systems is not required.
- User data, 8 byte per read/write cycle
- Cable max. 50 m between interface and read/write head
- 3 decimal rotary coding switches for the adjustment of the Profibus address
- Maximum transmission rate to the fieldbus 12 Mbps
- Two males M12 x 1, 5-pin reverse-keyed, for fieldbus connection
- One male 7/8", 5-pin, for power supply
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 4 read/write heads (HF/UHF) via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101233827 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 830 g |
Technical Data
| Network protocol | PROFIBUS-DP |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

