Product  EC-FSE5-0.5/20

Inductive Sensor

With Extended Switching Distance

Order number: 4280430
    • Rectangular, height 40 mm
    • Variable orientation of active face in 5 directions
    • Plastic, PBT‐GF30‐V0
    • Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Large coverage
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • NO contact
    • 1/2" male connector
#

General data

EAN 4047101094169
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 111 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top