Product EC-FKD5-0.5/20
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3071741Alternative order number : 71741
- Male M12 × 1, 5-pin
- Protection classes IP67 / IP69K
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- 4-segment bargraph
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation

General data
| EAN | 662488717414 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 81.65 g |

