Product  WKCV4.5T-P7X3-10/TFW

Bus Terminating Resistor

Order number: 6602250
    • Type: M12 male connector
    • 4-pin, straight, nickel-plated brass coupling nut
    • For use in PROFIBUS-PA applications
    • Temperature range: -40 °C…+70 °C
    • Protection class: NEMA 1, 3, 4, 6P and IEC IP67
    • FISCO compliant according to IEC TS 60079-27
#

General data

EAN 4047101107807
eCl@ss-Code (V5.1.4): 27250201 -/- Network components (fieldbus)
Customs tariff number 85444290900
Country of origin DE
Weight 25 g

Technical Data

Application Data
Connector A , M12 × 1, Straight
Number of pins 4
Connector body Plastic, PUR, Blue
Coupling nut/screw CuZn
Network protocol PROFIBUS-PA
Protection class IP67
Approvals ATEX

Mounting accessories

6831832

Select Country

Turck worldwide

to top