Product  RKH4-0.6-RSH4/TFG

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Miniature Sensor

Order number: 3055404

Alternative order number : 55404

    • Cable, 2 m, 3-wire
    • Operating voltage: 10…30 VDC
    • Ultra flat design
    • PNP switching output, light operation
#

General data

EAN 662488554040
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 48 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Select Country

Turck worldwide

to top