Product RSH4.5-10/TFE
Accessories for Sensor Cable - Label Holder
Order number: 100048166- For identification of connection cables (TEL/TXL product series)
- Material: PVC, transparent
- For cable diameters: 4.0…6.5 mm
- Dimensions: 4 × 18 mm
- Flame retardant in accordance with UL 94, fire class V-0
- Delivery unit: 50 pieces per package

General data
| EAN | 4047101642889 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Connector body | Plastic, PVC, Transparent |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

