Product WSH4.4-5/TFE
Glass Fiber
Bifurcated Fiber
Order number: 3017285Alternative order number : 17285
- Operating mode: Diffuse/Retroreflective
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for sensor: Brass, thread 5/16"-24
- Operating temperature of fiber-optic tip: -140…+249 °C
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 1829 mm

General data
| EAN | 662488172855 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 214.1 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

