Product RSH4-10/TFE
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610111- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via adapter
- Temperature compensation
- Blind zone: 2.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 1 × analog output, 0…10 V/additional switching output, PNP

General data
| EAN | 4047101430295 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 75 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

