Product  WKH4-5/TFE

Photoelectric Sensor

Reflex Light Grid

Roller Conveyor Sensor

Order number: 3809750
    • Overall length/frame size "L": 490 mm
    • Infrared light beams
    • Range: 120 mm
    • Beam distance "D1": 93.1 mm
    • Beams centered between frames
    • Operating voltage: 18…30 VDC
    • Switching output: PNP, light operation
    • D-type end cap: 11-mm hexagonal shape, flat end on the top and 8-mm spring
#

General data

EAN 662488079727
Customs tariff number 85365019000
Country of origin US
Weight 331 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Select Country

Turck worldwide

to top