Product PKGH4M-2-PSGH4M/TFE
Ultrasonic Sensor
Level Control
Order number: 100003164- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- ¾" NPT process connection
- Blind zone: 0.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 2 × switching outputs, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-Link

General data
| EAN | 4047101476200 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 360 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

