Product RKCV4.5T-2/TFW
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870328- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Sensor length 200 mm
- Cable device
- 4‐wire connection to the processor

General data
| EAN | 4047101172928 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 462 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

