Product RSCV4.4T-5/TFW
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628840- 3-pin
- Jacket material: PVC, shielded
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101329957 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Number of pins | 3 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.2 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 3 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

