Product  RSCV4T-10/TFW

Incremental Encoder

Industrial Line

Order number: 100011483
    • Flange without mounting element, Ø 100 mm
    • Hollow shaft, Ø 42 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP65 on housing and shaft side
    • ‐40 … +80 °C
    • Max. 6000 rpm (at 60 °C: 2500 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 1000 pulses per revolution
#

General data

EAN 4047101547122
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin DE
Weight 700 g

Mounting accessories

6831832

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top