Product RJ45S-RJ45S-4416-25M
LED Linear Light
In the Metal Housing
Order number: 3087482Alternative order number : 87482
- Cascadable via M12 × 1 female connector, 4-pin
- ON/OFF switch
- Operating voltage: 12…30 VDC
- Light beam: 570 mm
- Housing length: 602 mm
- Color: White
- M12 x 1 connector

General data
| EAN | 662488874827 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 607.81 g |

