Product RJ45S-FKSDD-4414-10M
piconet Extension Module for IP-Link
8 Digital Outputs 2 A (4 A in Total)
Order number: 6824181- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101179064 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 190 g |
Technical Data
| Network protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
| Approvals | cULus |

