Product BKWM14-E01-15/S90
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685767- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylinder designs
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- Long overtravel
- For large cylinders
- Irradiation-crosslinked TPU cable for applications in welding areas
- DC 2‐wire, 10…55 VDC
- Polarized version
- NO contact
- Cable connection

General data
| EAN | 4047101195712 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 77 g |
Technical Data
| Cable length | 7.0 m |
| Cable jacket | Gray |

