Product  BKM19-E01-5/TEL (OBS)

Draw-Wire

Order number: 100049328
    • Compact, highly dynamic draw-wire sensor
    • Measuring principle: optical
    • With permanently installed incremental encoder
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 8…30 VDC
    • Push-pull/HTL with inversion
    • Pulse frequency max. 200 kHz
    • M12 × 1 connector, 8-pin
    • 10 pulses per mm
    • Resolution 0.1 mm
#

General data

EAN 4047101658668
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318020000
Country of origin DE
Weight 330 g

Select Country

Turck worldwide

to top