Product  BKM14-E01-10/S90

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 100000983
    • Smooth sonic transducer face
    • Cylindrical housing S18, potted
    • Connection via M12 × 1 male connector
    • Teach range adjustable via adapter
    • Temperature compensation
    • Blind zone: 5 cm
    • Range: 50 cm
    • Aperture angle of sonic cone: ±20 °
    • NPN switching output, NO contact
    • Switching range adjustable
#

General data

EAN 4047101446265
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 38 g

Select Country

Turck worldwide

to top