Product EC-FKFDE4-1/16
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3086444Alternative order number : 86444
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488864446 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 21 g |

