Product WKCV5T-50-WKCV5T/TFW
Vision System
Axial Lighting
Order number: 3075524Alternative order number : 75524
- Axial lighting
- Protection class: IP40
- Color: red
- Power supply: 24 VDC
- Cable, 2m

General data
| EAN | 662488755249 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 2087 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

