Product WKCV5T-5-WSCV5T/TFW
Incremental Encoder
Efficiency Line
Order number: 100011973- Synchro/clamping flange, Ø 40 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 5 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 100 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 244 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

