Product  WKCV5T-2-WSCV5T/TFW

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3065284

Alternative order number : 65284

    • Foreground and background suppression
    • Operating range 100…300 mm
    • Cable, 9 m, 5-pin
    • Operating voltage 12…30 VDC
    • NPN switching output
    • Response time of output 4 ms
#

General data

EAN 662488652845
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 90318020000
Country of origin US
Weight 1 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832

Select Country

Turck worldwide

to top