Product WKCV5T-0.3-WSCV5T/TFW
Industrial Power Cable
PVC Cable Jacket
Order number: U-79822- 7/8″ male connector, straight, 4-pin
- 7/8″ female connector, straight, 5-pin
- 7/8" female, straight
- Jacket material: PVC
- Jacket color: yellow
- Protection class IP67
- Cable length: 3.0 m

General data
| EAN | 4047101383928 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 334 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Cable length | 3.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

