Product WSCV5T-5/TFW
High-Temperature Resistant Actuator and Sensor Cable
Connection Cable
Order number: 8039234- M12 male connector, straight, 4-pin
- Sheath material: PTFE
- Sheath color: white
- Flame-retardant
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Resistant to acids and alkaline solutions
- LABS free
- Resistant to microbes and hydrolysis
- Cold and heat-flexible
- RoHS-compliant
- Protection class IP65
- Temperature range of the cable: -190°C…260°C
- Cable length: 10 m

General data
| EAN | 4047106149635 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 363 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Straight |
| Number of pins | 4 |
| Connector body | Plastic, PBT GF, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 3.8 mm |
| Cable length | 10.0 m |
| Cable jacket | PTFE, White |
| Number of Conductors | 4 |
| Protection class | IP65 |
| Special features | High temperature, Resistant to welding sparks |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

