Product RKSV4.4T-10/TFW
Power Supply Cable, PUR
Connection Cable
Order number: 6913944- Power cable: 4 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 7.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- End open

General data
| EAN | 4047106119300 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 123 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Voltage | 300 V |
| Current | 12 A |
| Cable diameter | Ø 7.5 mm |
| Cable jacket | PUR, Gray |
| Number of Conductors | 4 |
| Special features | Suitable for drag chain use |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

