Product ESHP4L
Inductive Sensor
With Increased Temperature Range
Order number: 4310410- Threaded barrel, M18 x 1
- Chrome-plated brass
- Temperatures up to +120 °C
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
| EAN | 4047101170238 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 193 g |
Technical Data
| Cable length | 2.0 m |

