Product  ESHP3L

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3036900

Alternative order number : 36900

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
#

General data

EAN 662488369002
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 92 g

Select Country

Turck worldwide

to top