Product  ESHP3P

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3077205

Alternative order number : 77205

    • Cable, PVC, 9 m, 4-wire
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488772055
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Cable length 9.0 m

Select Country

Turck worldwide

to top