Product ESP4SP
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3061618Alternative order number : 61618
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488616182 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 49 g |
Technical Data
| Cable length | 2.0 m |

