Product BK12-0
Industrial Ethernet Cable
Extension Cable
Order number: 6441409- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- M12 male, straight, D-coded
- M12 male connector, straight, D-coded
- Cable length: 15 m

General data
| EAN | 4047101366594 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 530 g |
Technical Data
| Application | Data |
| Network protocol | Ethernet |
| Connector A | Male, M12 × 1, Straight, D-coded |
| Number of pins | 4 |
| Housing material | Plastic, TPU, UL 94 |
| Coupling nut/screw material | Brass, GD-Zn, Nickel-plated |
| Voltage | 42 V |
| Current | 3 A |
| Approvals | cULus |

