Product  BK8-0

Vision System

Linear Area Light

Order number: 3013519

Alternative order number : 13519

    • High-Intensity
    • Protection class: IP68
    • Color: blue
    • Power supply: 24 VDC
    • M12 x 1 male
#

General data

EAN 662488135195
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 1 g

Select Country

Turck worldwide

to top