Product BS7-0
Linear Position Sensor
For Analog Monitoring of Pneumatic Cylinders
Order number: 1536623- Plastic, PA12‐GF30
- For direct mounting on pneumatic T-groove cylinders
- Magnetic field status displayed via two LEDs
- Measured value storage
- Hardly affected by external magnetic fields
- 4‐wire, 15…30 VDC
- NO contact, PNP output
- Analog output
- 0…10 V
- Cable with male end M12 x 1

General data
| EAN | 4047101200515 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 23 g |

