Product BS6-0
Photoelectric Sensor
Retroreflective Sensor
Order number: 3029826Alternative order number : 29826
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488298265 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 58 g |

