Product BK6-0
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX09297- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, straight, stainless steel
- M12 male, straight, stainless steel
- Cable length: 10 m

General data
| EAN | 4047101457308 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 980 g |
Technical Data
| Application | RFID |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |

