Product BK5-0
Photoelectric Sensor
Opposed Mode Sensor (Laser Emitter)
Order number: 3051279Alternative order number : 51279
- Cable, PVC, 2 m, 3-wire
- Protection class IP67
- Aluminum housing
- LED all-round visible
- Laser class 2
- Operating voltage: 10…30 VDC

General data
| EAN | 662488512798 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 76 g |

