Product BS4-0
Compact Multiprotocol I/O Module for Ethernet
4 Analog Outputs, Configurable as Voltage or Current
Order number: 6814028- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M8, 4-pin, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin M8 male connector for power supply
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Each channel can be selected for voltage
- Output ranges:
- Voltage: 0/1…5 V, +/-10 V, 0/2…10 V
- Current: 0/4…20 mA
- Programmable ARGEE

General data
| EAN | 4047101310306 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 214 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 616 KB |
| English | 615 KB |
| French | 616 KB |
| Spanish | 616 KB |
| Czech | 616 KB |
| Dutch | 616 KB |
| Romanian | 615 KB |
| Russian | 619 KB |
| Polish | 617 KB |
| Chinese | 648 KB |
| Turkish | 616 KB |
Accessories List
Approval
CAD File
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

