Product PKGV3M-50-PKGV3M/TFW
Capacitive Sensor
With Potentiometer
Order number: 100026660- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 4-wire, 10…30 VDC
- Complementary contact, PNP output
- Cable connection

General data
| EAN | 4047101537420 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 147 g |
Technical Data
| Cable length | 2.0 m |
| Approvals | UL |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

