Product WSCV8T-10/TFW
LED Signal Light
Tower Light
Order number: 3086048Alternative order number : 86048
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Blue (COL 2)
- Cable, 2m
- Operating voltage 10…30 VDC
- Beeper: Omnidirectional, sealed, pulsed tone max. 99 dB

General data
| EAN | 662488860486 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 334 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

