Product WSCV8T-5/TFW
Photoelectric Sensor
Reflex Light Grid
Roller Conveyor Sensor
Order number: 3810093- Overall length/frame size "L": 864 mm
- Infrared light beams
- Range: 120 mm
- Beam distance "D1": 108 mm
- Beams centered between frames
- Operating voltage: 18…30 VDC
- Switching output: PNP, light operation
- T-type end cap: 11-mm hexagonal shape, flat end at the top and dummy plug

General data
| EAN | 662488082840 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 200 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

