Product WKCV8T-5/TFW
LED Signal Light
Beacon
Order number: 3018336Alternative order number : 18336
- LED all-round visible
- Top and side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Green (COL 2)
- Illuminance:
- Front 3130 Lx at 4" distance
- Rear: 840 Lx at 4" distance
- Male M12x1
- Operating voltage 12…30 VDC

General data
| EAN | 662488183363 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 117 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

